background-waves

23TL604

Product Status| Activei

23TL604

SWITCH 23TL604 SS-FORM | Series: TL
info

The TL series door interlock switch features push/pull motion, multiple mounting configurations and a wide variety of termination options, making them perfect for computer enclosures, industrial enclosures and panel builders. Designers of these applications across the globe turn to the TL switches because of their reputation for being high-performing and long-lasting.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Push-Push
Rating - Minimum Current
0.5 mA
Rating - Maximum Current
15 A
Terminals Type
Screw
Terminals Complementary Information
14702
Terminals Plating
Without plating
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 125 Volt / Max 250 Volt
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Height
53.1
Contacts
Screw
  • Push/pull motion
  • Ratings up to 15 amps
  • Multiple mounting configurations
  • Wide variety of termination options

23TL604 Applications

Highlights Section

  • Computer enclosures
  • Panel builders
  • Industrial enclosures

23TL604 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
23TL604SWITCH 23TL604
TL03025SWITCH 23TL604 SS-FORM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.