background-waves

TMCGD6ST1540Y

Product Status| Activei

TMCGD6ST1540Y

SWITCH TMCGD6ST1540Y | Series: TM
info

The TM series mid size snap-acting switch is used in a variety of pumps and motors, consumer appliances and other white goods. The TM series gives designers a broad range of operating forces and a wide variety of actuator and terminal styles - making it a cost-effective solution for any innovative application.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
250 mA
Rating - Maximum Current
10 A
Terminals Complementary Information
0.187 (4.75mm)
Terminals Plating
Without plating
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Actuator
1.40 lever high force
Contacts
Quick Connect
  • Broad range of operating forces available
  • Wide variety of actuator and terminal styles
  • Cost-effective solution

TMCGD6ST1540Y Applications

Highlights Section

  • Pumps and motors
  • White goods
  • Consumer appliances

TMCGD6ST1540Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TMCGD6ST1540YSWITCH TMCGD6ST1540Y

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.