background-waves

TMCJH3VT1640Y

Product Status| Activei

TMCJH3VT1640Y

SWITCH TMCJH3VT1640Y | Series: TM
info

The TM series mid size snap-acting switch is used in a variety of pumps and motors, consumer appliances and other white goods. The TM series gives designers a broad range of operating forces and a wide variety of actuator and terminal styles - making it a cost-effective solution for any innovative application.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
5 A
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Actuator
2.34 lever high force
Contacts
Quick Connect
Terminals Plating
Without plating
Terminals Complementary Information
0.187 (4.75mm)
  • Broad range of operating forces available
  • Wide variety of actuator and terminal styles
  • Cost-effective solution

TMCJH3VT1640Y Applications

Highlights Section

  • Pumps and motors
  • White goods
  • Consumer appliances

TMCJH3VT1640Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TMCJH3VT1640YSWITCH TMCJH3VT1640Y

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.