background-waves

ZMCJF7L0L

Product Status| Activei

ZMCJF7L0L

SWITCH ZMCJF7L0L | Series: ZM
info

Designers of PCB detection switches, communication devices and testing equipment turn to the ZM series because of their reputation for being reliable and long-lasting. The ZM series is a mini size snap-acting switch that features a reliable snap-acting mechanism, compact size and the long electrical and mechanical life that today’s applications require.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
3 A
Activation Orientation
Top actuated
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Operating Force
Max 0.5 NMax 50 gf
Illumination
Not applicable
Contacts
Thru Hole
  • Reliable snap-acting mechanism
  • Long electrical and mechanical life
  • RoHS compliant / compatible
  • Compact size—Ideal when space is limited
  • Various PCB terminals and actuators

ZMCJF7L0L Applications

Highlights Section

  • PCB detection switch
  • Communication devices
  • Testing equipment
  • Security/Alarm systems
  • Consumer electronics
  • Automotive: door latch, seat position detection, EV charging

ZMCJF7L0L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ZMCJF7L0LSWITCH ZMCJF7L0L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.