background-waves

ZMA00A080A03RC

Product Status| Activei

ZMA00A080A03RC

SWITCH ZMA00A080A03RC | Series: ZMA
info

ZMA series mini size snap-acting switches are often found used in PCB detection switches, communication devices and various types of testing equipment. Featuring a compact size (which is ideal when space is limited) and a reliable snap-acting mechanism, the ZMA series give applications a long electrical and mechanical life, ensuing they stand up to repeated use.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 60 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 0.34 NMax 34 gf
Illumination
Not applicable
Contacts
Thru Hole
  • Reliable snap-acting mechanism
  • Long electrical and mechanical life
  • RoHS compliant / compatible
  • Compact size—Ideal when space is limited
  • Various PCB terminals and actuators

ZMA00A080A03RC Applications

Highlights Section

  • PCB detection switch
  • Communication devices
  • Testing equipment
  • Security/Alarm systems
  • Consumer electronics
  • Automotive: door latch, seat position detection, EV charging

ZMA00A080A03RC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ZMA00A080A03RCSWITCH ZMA00A080A03RC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.