background-waves

ZMSH00130T10LLC

Product Status| Activei

ZMSH00130T10LLC

SWITCH ZMSH00130T10LLC | Series: ZMS
info

PCB detection switches, communication devices and testing equipment rely upon the long-lasting, highly responsive ZMS series mini size snap-acting switch. The ZMS series feature a reliable snap-acting mechanism and a compact size, giving designers extra space because of its compact size – and giving their applications the long electrical and mechanical life they need

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Mechanical Life Cycles
500000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Operating Force
Max 1.95 NMax 195 gf
Illumination
Not applicable
Contacts
Thru Hole
  • Reliable snap-acting mechanism
  • Long electrical and mechanical life
  • RoHS compatible
  • IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version
  • Compact size—Ideal when space is limited
  • Various PCB terminals and actuators

ZMSH00130T10LLC Applications

Highlights Section

  • PCB detection switch
  • Communication devices
  • Testing equipment
  • Security/Alarm systems
  • Consumer electronics
  • Automotive: door latch, seat position detection, EV charging

ZMSH00130T10LLC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ZMSH00130T10LLCSWITCH ZMSH00130T10LLC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.