background-waves

ZMSMH3130P00PLC

Product Status| Activei

ZMSMH3130P00PLC

SWITCH ZMSMH3130P00PLC | Series: ZMSM
info

The ZMSM series is a mini size snap-acting switch, perfect for use in communication devices, testing equipment and security or alarm systems. Designers turn to the ZMSM series because of its reliable snap-acting mechanism, long electrical and mechanical life, various PCB terminals and actuators and its compliance with regulations such as RoHS and IP67 (IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version).

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
3 A
Activation Orientation
Top actuated
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Mechanical Life Cycles
500000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Operating Force
Max 1.3 NMax 130 gf
Illumination
Not applicable
Contacts
Thru Hole
  • Reliable snap-acting mechanism
  • Long electrical and mechanical life
  • RoHS compatible
  • IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version
  • Compact size—Ideal when space is limited
  • Various PCB terminals and actuators

ZMSMH3130P00PLC Applications

Highlights Section

  • PCB detection switch
  • Communication devices
  • Testing equipment
  • Security/Alarm systems
  • Consumer electronics
  • Automotive: door latch, seat position detection, EV charging

ZMSMH3130P00PLC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ZMSMH3130P00PLCSWITCH ZMSMH3130P00PLC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.