ZMT series sealed snap-acting switches are often found used in automotive interior applications where detect mechanism are required through a snap acting switch. The ZMT is perfect for PCB detection switches, communication devices and various types of testing equipment as well. Featuring a compact size and IP67 sealed (which is ideal when space is limited), the ZMT sealed series give applications a long electrical and mechanical life, ensuring they stand up to repeated use.
IP67 rating / Dust tight protection
From 0.1A to 5A max. (ultra-low current available)
UL / ENEC
Excellent sealed solution for modules mechanisms in Automotive and Medical applications
ZMT Parts
Link has been copied to clipboard
Filters
ZMT Applications
Highlights Section
Automotive: door latch, seat position detection, EV charging