background-waves

ZMT03ACJL03RCE

Product Status| Activei

ZMT03ACJL03RCE

ZMT03ACJL03RCE | Series: ZMT
info

ZMT series sealed snap-acting switches are often found used in automotive interior applications where detect mechanism are required through a snap acting switch. The ZMT is perfect for PCB detection switches, communication devices and various types of testing equipment as well. Featuring a compact size and IP67 sealed (which is ideal when space is limited), the ZMT sealed series give applications a long electrical and mechanical life, ensuring they stand up to repeated use.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
3 A
Activation Orientation
Top actuated
Terminals Complementary Information
PC thru-hole
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 0.56 NMax 56 gf
Terminals Plating
Lead free silver
Terminals Type
Thru Hole
Illumination
Not applicable
Contacts
Thru Hole
  • IP67 rating / Dust tight protection
  • From 0.1A to 5A max. (ultra-low current available)
  • UL / ENEC
  • Excellent sealed solution for modules mechanisms in Automotive and Medical applications

ZMT03ACJL03RCE Applications

Highlights Section

  • Automotive: door latch, seat position detection, EV charging
  • Handheld devices (medical)
  • Industrial equipment
  • Consumer electronics

ZMT03ACJL03RCE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01111473ZMT03ACJL03RCE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.