ZMV series mini snap-acting switches are often used in automotive, medical, industrial and IoT devices. Featuring a unique pin plunger whereby actuation can be actuated from any angle
High contact reliability to support from low range switching loads
Adequate stroke setting for reliable & precision ON or OFF switching
Pin plunger version can be actuated from an angle
IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version
RoHS compatible & compliant
Compact size – ideal when space is limited
Internal spring design return ensures the actuator is restored to the same position every time, yielding consistent operation
ZMV Parts
Link has been copied to clipboard
Filters
ZMV Applications
Highlights Section
Automotive: door latch, seat position detection, EV charging