background-waves

ZMV03A150P00KYF024

Product Status| Activei

ZMV03A150P00KYF024

ZMV03A150P00KYF024 | Series: ZMV
info

ZMV series mini snap-acting switches are often used in automotive, medical, industrial and IoT devices. Featuring a unique pin plunger whereby actuation can be actuated from any angle

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
3 A
Activation Orientation
Top actuated
Terminals Type
Thru Hole
Terminals Complementary Information
Wire leads out right side
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 1.5 NMax 150 gf
Illumination
Not applicable
Contacts
Thru Hole
  • High contact reliability to support from low range switching loads
  • Adequate stroke setting for reliable & precision ON or OFF switching
  • Pin plunger version can be actuated from an angle
  • IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version
  • RoHS compatible & compliant
  • Compact size – ideal when space is limited
  • Internal spring design return ensures the actuator is restored to the same position every time, yielding consistent operation

ZMV03A150P00KYF024 Applications

Highlights Section

  • Automotive: door latch, seat position detection, EV charging
  • Medical
  • Industrial
  • Home appliances
  • IoT devices

ZMV03A150P00KYF024 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01506541ZMV03A150P00KYF024

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.