ZMW series mini size snap-acting switches are often found used in automotive applications. Featuring a compact size (which is ideal when space is limited) and a reliable snap-acting mechanism, the ZMW series fulfill adequate long stroke requirement, ensuring they stand up to repeated use.
Long & adequate stroke setting for high reliability & insulation
Silent actuation for reduced audible click
IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version