background-waves

ZMW00AT10LCDC

Product Status| Activei

ZMW00AT10LCDC

SWITCH ZMW00AT10LCDC | Series: ZMW
info

ZMW series mini size snap-acting switches are often found used in automotive applications. Featuring a compact size (which is ideal when space is limited) and a reliable snap-acting mechanism, the ZMW series fulfill adequate long stroke requirement, ensuring they stand up to repeated use.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Mechanical Life Cycles
500000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Operating Force
Max 1.85 NMax 185 gf
Illumination
Not applicable
Contacts
Thru Hole
  • Long & adequate stroke setting for high reliability & insulation
  • Silent actuation for reduced audible click
  • IP67 for standalone switch except the metal terminal part; Full IP67 protection when potted with wire version
  • RoHS compatible & compliant
  • Compact size – ideal when space is limited
  • Twin contacts design – sliding contacts prevent pollution of foreign materials

ZMW00AT10LCDC Applications

Highlights Section

  • Industrial
  • Home appliances
  • Automotive: door latch, seat position detection, EV charging

ZMW00AT10LCDC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ZMW00AT10LCDCSWITCH ZMW00AT10LCDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.