background-waves

ZPA00A080P00T

Product Status| Activei

ZPA00A080P00T

SWITCH ZPA00A080P00T | Series: ZPA
info

ZPA series is the newest SMT type mini size package size snap switch. It is a surface mount switch suitable for automatic pick and placed on PCB during production. Fully process sealed

PropertyValue
Circuitry
SPST
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Terminals Type
Surface mount
Terminals Complementary Information
G
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Operating Force
Max 0.8 NMax 80 gf
Illumination
Not applicable
Contacts
Surface mount
  • Reliable snap-acting mechanism
  • Mini packaging size
  • Surface mount terminations
  • RoHS compatible & compliant
  • Long electrical and mechanical life

ZPA00A080P00T Applications

Highlights Section

  • PCB detection switch
  • Communication devices
  • Testing equipment
  • Security/Alarm systems
  • Consumer electronics

ZPA00A080P00T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ZPA00A080P00TSWITCH ZPA00A080P00T

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.