7785-02 - Foot-Operated Switches Series

7785-02
Roll Over to Zoom
7785-02   7785-02 Plug   7785-02 Plug In  
The 7785-02 is a Foot-Operated Turn Switch with through-floorboard mounting, Momentary, Single Pull/Double Throw (SPDT),  Depress to On, Spring return to Off Turn Signal Switch.Two switches are needed for left and right turn signals. This is a plated steel, sealed switch with plastic coated (PVC), providing protection against moisture, dust and road splash. It has a 7/8” (9.5mm) diameter stem,Three ¼”-20 tapped mounting holes, ¾” (19.0mm) and 1 ¾” (44.4mm) on center. 12A at 12V DC
Property (Mouseover for details) Value
Package Type Box
Description Foot-Operated Turn Switch
Circuitry SPST
Terminals Two Wire Lead (22')
Terminal details Terminated in Packard Connector 12010973
Mounting Thru-floorboard mount
Sealing PVC Sealed
Rating 12A at 12V DC
Normal position Normally Open