background-waves

9052

Product Status| Activei

9052

SW MOM NO | Series: Neutral Safety and Backup Switches
info
10A at 12V DC. Normally Off. On with plunger depressed, spring return to Off.Two screw terminals. 7/16" (7.9mm) diameter mounting stem, 7/16" –20 (7.9mm) long, with two flats for mounting in double-D hole. 1/2" (12.7mm) long button-head plunger can be passed through the panel hole when installing.
Replaces: Ford B9AF, C0AF, 51-A15520A, Jeep 710412, 721028, Motorcraft SW-410. SPST,
PropertyValue
Current Rating (Continuous) in Amps
5
Maximum DC Voltage (V)
12
Details
Normally Open Contacts Closed when plunger is depressed spring return to Normally Open
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
Two #8-32 Screw
Contacts
Copper
Mounting Method
7/16-20 UNF-2A thread 7/16 long with two flats for mounting in double D hole

9052 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9052SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.