background-waves

91105

Product Status| Activei

91105

SW MOM NO HENCOL 12 | Series: Neutral Safety and Backup Switches
info
10A at 12V DC. SPST, normally Off. On with plunger depressed, spring return to Off. PVC coated housing protects against moisture and dirt. Two 18AWG wire leads, 7" long. Button-head actuator, 3/8" (9.5mm) long. 7/16" –20 (7.9mm) diameter mounting stem with two flats for mounting in double-D holes. Replaces: AMC 3171244.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Details
Back-up Lamp Switch
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
Two 18AWG wire leads 7 long
Ingress Protection
PVC-Coated
Mounting Method
3/8 (9.5mm) long. 7/16 20 (7.9mm) diameter mounting stem

91105 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
91105SW MOM NO HENCOL 12RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.