background-waves

91113-BX

Product Status| Obsoletei

91113-BX

BALL SW N.O20A/12VDC 2SCRW | Series: Neutral Safety and Backup Switches
info

Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.

PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
12
Details
Ball Switch
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Ball Switch
Input Terminals
Two #8-32 Screw
Housing
Plated Steel
Contacts
Silver

91113-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
91113-BXBALL SW N.O20A/12VDC 2SCRW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.