background-waves

92102-BX

Product Status| Obsoletei

92102-BX

BALL SW SAFETY STARTING N.O 2TERM | Series: Neutral Safety and Backup Switches
info

This product is not recommended for new designs

Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.

"
PropertyValue
Details
Neutral Safety Switch Heavy Duty
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Ball Switch
Input Terminals
Two Button Head Terminal
Housing
Steel
Contacts
Silver

92102-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
92102-BXBALL SW SAFETY STARTING N.O 2TERM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.