background-waves

8486

SW STOPLAMP | Series: Stoplamp Switches
info

When viewed from the terminals. the lever projects to the right.Lever is 2 7/8"" overall length. Two tapped 10-32 mounting holes. 5/8"" on centers. Replaces: Delco D851. D853. D855. GMC 1997901. 1997915. 1997922. Motorcraft SWG-317. Wagner FC-21630. Single Pull Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

PropertyValue
Current Rating (Continuous) in Amps
4.6
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Closed; Spring Return to Closed
Positions
2
Actuator
Lever
Input Terminals
2 Blade
Mounting Method
Two 10-32 tapped holes 5/8 (15.87 mm) on center

8486 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8486SW STOPLAMP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.