background-waves

8487-BX

Product Status| Activei

8487-BX

STOP LIGHT SW | Series: Stoplamp Switches
info

When viewed from the terminals. the lever projects to the right.Lever is 2 7/8"" overall length. Two tapped 10-32 mounting holes. 5/8"" on centers. Replaces: Delco D851. D853. D855. GMC 1997901. 1997915. 1997922. Motorcraft SWG-317. Wagner FC-21630. Single Pile Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

PropertyValue
Current Rating (Continuous) in Amps
4.6
Maximum DC Voltage (V)
12
Circuitry
SPST
Actuator
Lever
Input Terminals
Two #10-32 Terminal Screw
Housing
Plated Steel
Mounting Method
Two 10-32 tapped holes 5/8 (15.87 mm) on center

8487-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8487-BXSTOP LIGHT SW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.