background-waves

8626

SW STOPLAMP | Series: Stoplamp Switches
info

When viewed from the terminals. the lever projects to the right.Lever is 2 7/8"" overall length. Two tapped 10-32 mounting holes. 5/8"" on centers. Replaces: Delco D851. D853. D855. GMC 1997901. 1997915. 1997922. Motorcraft SWG-317. Wagner FC-21630. Single Pile Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

PropertyValue
Current Rating (Continuous) in Amps
4.6
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Button
Input Terminals
2 Bullet

8626 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8626SW STOPLAMPRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.