background-waves

8715

SW MOM 2POS NC STLMP | Series: Stoplamp Switches
info
  • Moisture-resistant
  • normally on, momentary, spring-to-return switch
  • Traditionally used in stoplight applications, this switch is suitable for minimum of 300,000 cycles and can operate -40*F to 185*F.
  • Silver contacts rated for 10A at 12V DC-24V DC.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Knob
Input Terminals
Two #10-32 Terminal Screw
Housing
Plastic
Contacts
Silver
Mounting Method
1/2-20 Diameter 1-5/32 ( 29.37 mm) long

8715 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8715SW MOM 2POS NC STLMPRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.