background-waves

EDSSC0

Product Status| Activei

EDSSC0

EDSSC0 LFS | Series: ED and EDM
info

The ED keyswitches are self-cleaning, short travel sealed tact switches commonly found in panels and various forms of instrumentation. Known for providing great tactile feedback, the ED series is available in three actuation forces and is compliant with RoHS regulations. Throughout the aerospace industry, the EDM sealed tact keyswitches are used in a variety of instrument panels, giving users a high-performance, long-lasting switch with great tactile feedback. EDM keyswitches are built for short travel and are self-cleaning, with three actuation forces available.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.8 N / Nominal 2.4 N / Max 3 N
Electrical Travel
Min 0.15 mm / Nominal 0.3 mm / Max 0.45 mm
Mechanical Life Cycles
1000000
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 100 Volt
Terminals Plating
Lead free gold
Terminals Complementary Information
with tabs
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Short travel
  • Good tactile feedback
  • Self cleaning
  • 3 actuation forces

EDSSC0 Applications

Highlights Section

  • Aircraft
  • Instrument
  • Panels
  • Radio equipment

EDSSC0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y42A00000FPLFSEDSSC0 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.