background-waves

Series: EITS

Right Angle Illuminated Tactile Switches
Product Status| Activei
info

The EITS series are right angle illuminated tactile switches, available with both surface mount PIP terminal for reflow soldering and standard through hole configurations for wave soldering. EITS series offers the most common actuation forces with 1.6 N and 2.5 N versions, operating life at 500 K cycles. With a wide range of LED color and multiple custom caps options, the EITS series are ideal for a wide range of applications such as consumer electronics, servers, and audio/video devices.

  • Surface mount PIP terminal and standard through hole configurations
  • Various LED colors / bi-color options
  • High temperature cap available for PIP reflow soldering
  • Unique Mylar surface perfect for pick-and-place process
  • Customized cap markings/ logos upon request
  • Tape and Reel packaging

EITS Parts

FiltersFilters

EITS Applications

Highlights Section

  • Servers, Data centers
  • Consumer electronics
  • Audio / Video devices

Series: EITS Resources

EITS Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

EITS Series Tactile Switch

Littelfuse announces the C&K Switches EITS Series Tactile Switches