background-waves

EITSRGM11SH1

Product Status| Activei

EITSRGM11SH1

EITSRGM11SH1 | Series: EITS
info

The EITS series are right angle illuminated tactile switches, available with both surface mount PIP terminal for reflow soldering and standard through hole configurations for wave soldering. EITS series offers the most common actuation forces with 1.6 N and 2.5 N versions, operating life at 500 K cycles. With a wide range of LED color and multiple custom caps options, the EITS series are ideal for a wide range of applications such as consumer electronics, servers, and audio/video devices.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.1 N / Nominal 1.6 N / Max 2.1 N
Mechanical Life Cycles
500000
Electrical Life Cycles
500000
Illumination
Yes
Light - Color
Red-Green
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Pin in paste
Terminals Plating
Lead free silver
Activation Orientation
Side actuated
Terminals Complementary Information
SMT
  • Surface mount PIP terminal and standard through hole configurations
  • Various LED colors / bi-color options
  • High temperature cap available for PIP reflow soldering
  • Unique Mylar surface perfect for pick-and-place process
  • Customized cap markings/ logos upon request
  • Tape and Reel packaging

EITSRGM11SH1 Applications

Highlights Section

  • Servers, Data centers
  • Consumer electronics
  • Audio / Video devices

EITSRGM11SH1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01520113EITSRGM11SH1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.