background-waves

Series: EL2

6.2 x 6.2mm Basic Tactile Switches for SMT
Product Status| Activei
info

EL2 is the entry level series of mid-size sealed tactile switch. With 6.2 x 6.2 mm compact size and standard heights at 3.5 & 5.2 mm, EL2 Series offers the most common actuation forces with 2N & 3.5N versions. EL2 Series features basic characteristics with operating life at 200K cycles. The switches’ ruggedness and IP67 rating are mainly recommended for basic applications in industrial, consumer and medical markets when the best price/ performance compromise is sought.

  • Cost efficient
  • Market standard size
  • SMT - Tape & reel
  • IP67 sealed
  • Silicone actuator

EL2 Parts

FiltersFilters

EL2 Applications

Highlights Section

  • Smart meters
  • Home appliances
  • Consumer electronics
  • Industrial electronics
  • Medical portable devices

Series: EL2 Resources

EL2 Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

EL2 Series Tactile Switch

Littelfuse announces the C&K Switches EL2 Series Tactile Switches