background-waves

EL23535J

Product Status| Activei

EL23535J

EL2 35 35J LFS | Series: EL2
info

EL2 is the entry level series of mid-size sealed tactile switch. With 6.2 x 6.2 mm compact size and standard heights at 3.5 & 5.2 mm, EL2 Series offers the most common actuation forces with 2N & 3.5N versions. EL2 Series features basic characteristics with operating life at 200K cycles. The switches’ ruggedness and IP67 rating are mainly recommended for basic applications in industrial, consumer and medical markets when the best price/ performance compromise is sought.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
0.01 mA
Operating Force
Min 2.5 N / Nominal 3.5 N / Max 4.5 N
Electrical Travel
Min 0.35 mm / Nominal 0.6 mm / Max 0.85 mm
Mechanical Life Cycles
800000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 18 Volt
Height
3.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Cost efficient
  • Market standard size
  • SMT - Tape & reel
  • IP67 sealed
  • Silicone actuator

EL23535J Applications

Highlights Section

  • Smart meters
  • Home appliances
  • Consumer electronics
  • Industrial electronics
  • Medical portable devices

EL23535J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01552471EL2 35 35J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.