background-waves

ILSTA18050

Product Status| Obsoletei

ILSTA18050

ILS TA180 50 | Series: ILS
info

The ILS series is a new range of illuminated tact switch with different height and integrated LED in THT soldering leads.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
100 mA
Operating Force
Min 1.49 N / Nominal 1.77 N / Max 2.06 NMin 150 gf / Nominal 180 gf / Max 210 gf
Electrical Travel
Min 0.15 mm / Nominal 0.25 mm / Max 0.35 mm
Mechanical Life Cycles
100000
Illumination
Yes
Light - Color
White
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Terminals Type
Thru Hole
Terminals Complementary Information
THT
Light - Typical Forward Voltage
3.6
Circuitry
SPST NO
  • Compact Size
  • THT versions
  • Different heights
  • Several LED colors
  • High life cycles

ILSTA18050 Applications

Highlights Section

  • Consumer electronics
  • Health monitoring device
  • Test & measurement
  • Audio/Video control board

ILSTA18050 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ILSTA18050ILS TA180 50

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.