background-waves

ITS23FR2ST

Product Status| Activei

ITS23FR2ST

SWITCH ITS23FR2ST | Series: ITS
info

The ITS series illuminated tactile switch features vertical and right angle thru-hole and SMT models, ideal for a wide range of products – such as consumer electronics, medical devices and audio/video applications. In addition, multiple custom caps and legends are available to meet application-specific requirements.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.1 N / Nominal 1.6 N / Max 2.1 NMin 110 gf / Nominal 160 gf / Max 210 gf
Electrical Travel
Min 0.15 mm / Nominal 0.25 mm / Max 0.35 mm
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Plating
Silver
Illumination
Yes
Light - Color
Yellow
Terminals Type
Surface mount
Circuitry
SPST NO
Activation Orientation
Top actuated
  • Vertical and right angle SMT models
  • Vertical and right angle thru-hole models
  • Multiple caps and legends
  • Several LED colors and bi color option
  • RoHS compliant /compatible

ITS23FR2ST Applications

Highlights Section

  • Consumer electronics
  • Server/storage
  • Medical devices
  • Test/Measurement/ Instrumentation
  • Audio/Video
  • Computers/Peripherals
  • Security

ITS23FR2ST Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ITS23FR2STSWITCH ITS23FR2ST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.