background-waves

Series: K5AT

Illuminated SMT Tact Switches
Product Status| Activei
info

The K5AT series illuminated SMT tact switch offers high, bright LED lights and reduced space usage on board “2 in 1”. Its excellent ergonomics, sharp tactile feel, and audible click make it ideal for network infrastructure, telecom, and medical applications which need to perform in the harshest environments.

  • High bright LEDs
  • Gold plated dome contact offering superior contact reliability in time
  • 40 N overload
  • Tape and reel
  • RoHS compliant and compatible
  • Excellent ergonomics: sharp tactile feel and audible click
  • Reduced space usage on board “2 in 1”

K5AT Parts

FiltersFilters

K5AT Applications

Highlights Section

  • Application requiring illumination
  • Server, storage
  • Network infrastructure
  • Telecom
  • Medical

Series: K5AT Resources