background-waves

K5ATGA43GP

Product Status| Activei

K5ATGA43GP

K5ATGA43GP | Series: K5AT
info

The K5AT series illuminated SMT tact switch offers high, bright LED lights and reduced space usage on board “2 in 1”. Its excellent ergonomics, sharp tactile feel, and audible click make it ideal for network infrastructure, telecom, and medical applications which need to perform in the harshest environments.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Rating - Maximum Current
100 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.3 mm / Nominal 0.45 mm / Max 0.6 mm
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Terminals Plating
Lead free gold
Activation Orientation
Top actuated
Mounting Type
Post
Terminals Complementary Information
G
Terminals Type
Surface mount
  • High bright LEDs
  • Gold plated dome contact offering superior contact reliability in time
  • 40 N overload
  • Tape and reel
  • RoHS compliant and compatible
  • Excellent ergonomics: sharp tactile feel and audible click
  • Reduced space usage on board “2 in 1”

K5ATGA43GP Applications

Highlights Section

  • Application requiring illumination
  • Server, storage
  • Network infrastructure
  • Telecom
  • Medical

K5ATGA43GP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y716431A2FPK5ATGA43GP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.