background-waves

K5V4BA43S

Product Status| Activei

K5V4BA43S

K5V 4 BA 4 3 S | Series: K5V
info

The K5V series illuminated tactile switch features right angle thru hole and SMT models for wave soldering and reflow soldering processes. It offers various colored high, bright LED options, meeting different application requirements. With reduced space usage on the PCB and excellent ergonomics, the K5V is perfect for network infrastructure, automotive and medical applications.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Rating - Maximum Current
100 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.9 mm / Nominal 1.2 mm / Max 1.5 mm
Illumination
Yes
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 32 Volt
Terminals Type
Thru Hole
Terminals Plating
Lead free gold
Terminals Complementary Information
PIP
Activation Orientation
Side actuated
Light - Color
Blue
  • Integrated high, bright LEDs with various color/bi-color options
  • 4N operation force and 40N overload
  • Wave soldering Thru-hole and Reflow soldering PIP & SMT version
  • RoHS compliant and compatible
  • Gold plated dome contacts offer normally open & normally closed functions, and secure a superior contact reliability in time
  • Excellent ergonomics provides long travel, a sharp tactile feeling and an audible click
  • Reduced space usage on board

K5V4BA43S Applications

Highlights Section

  • Datacenters, servers, network infrastructures
  • Medical devices
  • Audio / Video devices

K5V4BA43S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01686693K5V 4 BA 4 3 S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.