background-waves

KMR221NG

Product Status| Activei

KMR221NG

KMR221NG LFS | Series: KMR2
info

The KMR2 series of micro miniature tactile switches for SMT are 1.9 mm high momentary action tactile switches which are available with a variety of operating forces and in a range of electrical lifespans, depending on the model. The KMR2 series has ultra low current capabilities and is designed to give users a positive adaptable tactile feeling, ideal for industrial, medical, and automotive applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.5 N / Nominal 2 N / Max 2.5 N
Electrical Travel
Min 0.15 mm / Nominal 0.25 mm / Max 0.35 mm
Mechanical Life Cycles
200000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
1.9
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Small footprint
  • Good tactile feedback
  • Ultra low current capabilities
  • IP40
  • Compatible with lead free reflow soldering process of SMT devices
  • Low halogen, RoHS and REACH compliant

KMR221NG Applications

Highlights Section

  • Transportation
  • Industrial electronics
  • Medical equipment

KMR221NG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y78B22120FPKMR221NG LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.