background-waves

KMR441GULC

Product Status| Activei

KMR441GULC

KMR441G ULC LFS | Series: KMR4
info

The KMR4 series microminiature SMT top actuated switch has ultra-low current capabilities and is ideal for industrial, medical, and automotive applications. It is a long-lasting switch with an excellent tactile feel, even when used in the harshest environments.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
0.001 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.25 mm / Nominal 0.35 mm / Max 0.45 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
2.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Small footprint
  • 4 actuation forces
  • Excellent tactile feel
  • Ultra low current capabilities
  • IP40

KMR441GULC Applications

Highlights Section

  • Transportation
  • Industrial electronics
  • Medical equipment

KMR441GULC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y78B44114FPKMR441G ULC LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.