background-waves

Series: KMR6

Micro Miniature Tactile Switches for SMT 4.6 x 2.8 mm, with 1.9 mm Height Actuator.
Product Status| Activei
info

The KMR6 series microminiature SMT top actuated switch is IP67 rated with ultra-low current capabilities. Its long-life and excellent tactile feel make it ideal for industrial, medical and automotive applications that need to dependably operate under the harshest of condition.

  • Watertight IP67
  • Standard and long life version
  • No ground pin
  • Ultra low current capabilities
  • Excellent tactile feel

KMR6 Parts

FiltersFilters

KMR6 Applications

Highlights Section

  • Transportation
  • Medical
  • Consumer
  • Industrial

Series: KMR6 Resources

Gold Plated Tactile Switches
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Gold Plated Tactile Switches

Littelfuse introduces the C&K Gold-Plated Tactiles Switches - KMR6, KSC2, and KSR Series