background-waves

KMR641NGULC

Product Status| Activei

KMR641NGULC

KMR641NG ULC LFS | Series: KMR6
info

The KMR6 series microminiature SMT top actuated switch is IP67 rated with ultra-low current capabilities. Its long-life and excellent tactile feel make it ideal for industrial, medical and automotive applications that need to dependably operate under the harshest of condition.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
0.001 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.2 mm / Nominal 0.3 mm / Max 0.4 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
1.9
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
  • Watertight IP67
  • Standard and long life version
  • No ground pin
  • Ultra low current capabilities
  • Excellent tactile feel

KMR641NGULC Applications

Highlights Section

  • Transportation
  • Medical
  • Consumer
  • Industrial

KMR641NGULC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y78B64124FPKMR641NG ULC LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.