background-waves

KMR643NGULC

Product Status| Activei

KMR643NGULC

KMR643NG ULC LFG | Series: KMR6
info

The KMR6 series microminiature SMT top actuated switch is IP67 rated with ultra-low current capabilities. Its long-life and excellent tactile feel make it ideal for industrial, medical and automotive applications that need to dependably operate under the harshest of condition.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
0.001 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.2 mm / Nominal 0.3 mm / Max 0.4 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
1.9
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Watertight IP67
  • Standard and long life version
  • No ground pin
  • Ultra low current capabilities
  • Excellent tactile feel

KMR643NGULC Applications

Highlights Section

  • Transportation
  • Medical
  • Consumer
  • Industrial

KMR643NGULC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y78B64324FPKMR643NG ULC LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.