background-waves

KMR731NG

Product Status| Activei

KMR731NG

KMR731NG LFS | Series: KMR7
info

The long-lasting KMR7 series microminiature SMT top actuated switch is ideal for industrial, medical, and automotive applications which have to be sturdy enough to survive both regular use and continued exposure to the elements. The KMR7 has an excellent tactile feel and is an IP67 rated switch with ultra-low current capabilities.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.2 mm / Nominal 0.3 mm / Max 0.4 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
2.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Watertight IP67
  • Standard and long life version
  • No ground pin
  • Ultra low current capabilities
  • Excellent tactile feel

KMR731NG Applications

Highlights Section

  • Transportation
  • Medical
  • Consumer
  • Industrial

KMR731NG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y78B73120FPKMR731NG LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.