background-waves

KMS233GP

Product Status| Activei

KMS233GP

KMS233GP LFG | Series: KMS
info

The KMS series microminiature SMT side actuated switch is ESD protected, which prevents malfunction or breakdown of telecommunication networks, medical handheld monitors, and consumer electronics. It comes in a compact size and gives users an excellent tactile feeling.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.2 N / Nominal 2.9 N / Max 3.6 N
Electrical Travel
Min 0.15 mm / Nominal 0.3 mm / Max 0.45 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
1.42
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Side actuated
Circuitry
SPST NO
  • 1.42mm thickness with excellent tactile feel
  • ESD protection by compact size
  • Positioning pegs for stability
  • RoHS compliant and compatible

KMS233GP Applications

Highlights Section

  • Mobile phones
  • Medical handheld monitors
  • Consumer electronics
  • Telecommunication networks

KMS233GP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y28B23312FPKMS233GP LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.