background-waves

KMT022NGJ

Product Status| Activei

KMT022NGJ

KMT022 NGJ LHS | Series: KMT0
info

The KMT0 series nano-miniature SMT top actuated switch comes with the smallest footprint and thickness and an integrated actuator. Its extended life cycle makes it ideal for the smallest of applications that must last a long time while withstanding the harshest of environments, including Bluetooth headsets, MP3 accessories, and hearing aids.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.2 N / Nominal 1.6 N / Max 2 N
Electrical Travel
Min 0.05 mm / Nominal 0.15 mm / Max 0.25 mm
Mechanical Life Cycles
600000
Ingress Protection
IP 68
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
0.65
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 3.4 x 2.6 mm footprint
  • Smallest thickness with integrated actuator
  • Extended life cycles
  • IP68
  • Ultra low current capabilities

KMT022NGJ Applications

Highlights Section

  • Mobile Phones
  • Hearing Aids
  • MP3 accessories
  • Bluetooth Headset
  • Automotive keyless entry system
  • Smoke and CO detectors
  • E-readers
  • Home automation remote controls

KMT022NGJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y34H02222FPKMT022 NGJ LHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.