background-waves

KMT213NGHF

Product Status| Activei

KMT213NGHF

KMT213NG HF LFG | Series: KMT2
info

The KMT2 series nano-miniature SMT top actuated switch has the smallest footprint and thickness with an integrated actuator. Its high number of cycles within the smallest packaging makes it an ideal choice for designers working with limited space in applications such as hearing aids, Bluetooth headsets, and MP3 accessories.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 0.75 N / Nominal 1 N / Max 1.25 N
Electrical Travel
Min 0.05 mm / Nominal 0.15 mm / Max 0.25 mm
Mechanical Life Cycles
150000
Ingress Protection
IP 54
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
0.7
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Smallest footprin
  • High number of cycles within the smallest packaging
  • Smallest thickness with integrated actuator
  • Ground pin option
  • Halogen free

KMT213NGHF Applications

Highlights Section

  • Mobile Phones
  • Hearing Aids
  • MP3 accessories
  • Bluetooth Headset

KMT213NGHF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y34H21320FPKMT213NG HF LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.