background-waves

KSL0M412

Product Status| Not for New Designsi

KSL0M412

KSL0M412 LFT | Series: KSA and KSL MKII
info

KSA & KSL MKII series switch has the highest sealing performance, making it ideal for consumer, automotive and industrial applications that must withstand erosion and harsh environments, such as regular exposure to water. The KSA & KSL MKII is also highly responsive due to its excellent tactile feel.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.4 mm / Nominal 0.6 mm / Max 0.8 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
9.9
Terminals Type
Thru Hole
Terminals Plating
Lead free tin
Terminals Complementary Information
M
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
  • Highest tact switch sealing performance
  • Improved sealing through a modification of the crimping technique and to a double overmolding of the terminal
  • Totally sealed
  • Up to 1M operations
  • RoHS compliant and compatible

KSL0M412 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y33A41235FPLFTKSL0M412 LFT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.