background-waves

KSL0M331

Product Status| Activei

KSL0M331

KSL0M331 LFG | Series: KSA and KSL
info

The KSA and KSL series sealed tact switches feature top or side actuation and cambered terminals for secure self-retention. Designed for both automated and manual insertion processes, these switches offer high reliability and ease of integration. Their robust construction and versatile mounting options make them ideal for use in telecommunication networks, industrial systems, and automation applications.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1 N / Nominal 1.4 N / Max 1.8 N
Electrical Travel
Min 0.3 mm / Nominal 0.5 mm / Max 0.7 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 60
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
9.9
Terminals Type
Thru Hole
Terminals Plating
Lead free gold
Terminals Complementary Information
M
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
  • Designed for automatic or manual insertion
  • Cambered terminals to ensure self retention
  • Top or side actuated
  • Large choice of caps
  • RoHS compliant and compatible

KSL0M331 Applications

Highlights Section

  • Automotive
  • Industrial
  • Telecommunication networks

KSL0M331 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y33R33135FPKSL0M331 LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.