background-waves

KSC461J70SHPF

Product Status| Activei

KSC461J70SHPF

KSC461J 70SH LFS PF | Series: KSC PF
info

The KSC PF series of sealed tactile switches for SMT are IP67 rated, 5.2mm high momentary action switches featuring a soft actuator with an extended cage, designed to be encapsulated in protective potting material, which helps safeguard its components from environmental damage. It is ideal for use in rugged applications in which moisture, dust or vibration may be present. The switches are available with a variety of operating forces and in a range of electrical lifespans, depending on model. The KSC PF series are designed to give users a positive adaptable tactile feeling.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 4.5 N / Nominal 6.25 N / Max 8 N
Electrical Travel
Min 0.5 mm / Nominal 0.75 mm / Max 1 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5.2
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Max. power 1 VA @ 32 VDC
  • Gullwing or J-bend termination
  • Operating life of up to 1 Mio cycles
  • IP67 sealed
  • Compact footprint fits applications where space is limited
  • Extended cage allows for potting material to encapsulate the switch
  • SMT automated assembly compatibility for high-volume production efficiency

KSC461J70SHPF Applications

Highlights Section

  • Transportation
  • Medical equipment
  • Industrial electronics
  • High end consumer electronics

KSC461J70SHPF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31C5144LFPLFSKSC461J 70SH LFS PF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.