background-waves

Series: KSC SLT

Long Travel Soft Sound Tactile Switches for SMT 6.2 x 6.2 mm, with 5.0 mm Height Soft Actuator
Product Status| Activei
info

The KSC SLT series of tactile switches for SMT offers long travel and soft sound. The 5.0 mm high momentary action tactile switches feature a soft actuator and are IP40 rated. The switches are available with 2.4N or 3.5N operating force and have a lifespan of 200,000 cycles, providing good tactile feeling. They are ideal for automotive interior, front panel, and instrumentation applications.

  • Long travel
  • Soft sound
  • IP40
  • J & G terminations
  • Tape & reel
  • Compatible with lead free reflow soldering process of SMT devices
  • Low halogen, RoHS and REACH compliant

KSC SLT Parts

FiltersFilters

KSC SLT Applications

Highlights Section

  • Automotive interior
  • Front panel
  • Instrumentation