background-waves

KSCSLT241J

Product Status| Activei

KSCSLT241J

KSC SLT 241J LFS | Series: KSC SLT
info

The KSC SLT series of tactile switches for SMT offers long travel and soft sound. The 5.0 mm high momentary action tactile switches feature a soft actuator and are IP40 rated. The switches are available with 2.4N or 3.5N operating force and have a lifespan of 200,000 cycles, providing good tactile feeling. They are ideal for automotive interior, front panel, and instrumentation applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.6 N / Nominal 3.65 N / Max 4.7 N
Electrical Travel
Min 1.1 mm / Nominal 1.35 mm / Max 1.6 mm
Mechanical Life Cycles
200000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Long travel
  • Soft sound
  • IP40
  • J & G terminations
  • Tape & reel
  • Compatible with lead free reflow soldering process of SMT devices
  • Low halogen, RoHS and REACH compliant

KSCSLT241J Applications

Highlights Section

  • Automotive interior
  • Front panel
  • Instrumentation

KSCSLT241J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31A410S1FPLFSKSC SLT 241J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.