background-waves

KSC421V2RT

Product Status| Activei

KSC421V2RT

KSC421 V2 RT LFS | Series: KSC V2
info

The KSC V2 series of side actuated sealed tactile switches feature a unique design that allows for easy side or rocker integration, which permits haptic adaptability and ensures that the switch meets specific tactile feedback and sound requirements. The KSC V2 switches are IP67 rated and feature a soft actuator of 2.3 or 3.9 mm height. They are available with a variety of operating forces and in a range of electrical lifespans, depending on the model - ideal for industrial electronics, network equipment, and automotive applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.3 N / Nominal 1.8 N / Max 2.3 N
Electrical Travel
Min 0.1 mm / Nominal 0.3 mm / Max 0.5 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
6.7
Terminals Type
Pin in paste
Terminals Plating
Lead free silver
Terminals Complementary Information
V
Washing Process - Compatibility
Yes
Activation Orientation
Side actuated
Circuitry
SPST NO
  • Full SMD side actuated
  • Haptic adaptability
  • Pin in paste terminations
  • Tape & reel
  • IP67
  • Compatible with lead free reflow soldering process of SMT devices
  • Low halogen, RoHS and REACH compliant

KSC421V2RT Applications

Highlights Section

  • Transportation
  • Industrial electronics
  • Network equipment
  • Telecommunications

KSC421V2RT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31A21948FPLFSKSC421 V2 RT LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.