background-waves

KSCXA55J

Product Status| Activei

KSCXA55J

KSC XA 55 J LFS | Series: KSC XA
info

The KSC XA series of sealed tactile switches for SMT offer ultra soft feedback due to a new haptic and sound proposal.They are IP67 rated, 4.9 mm high momentary action tactile switches, featuring a hard actuator and an extended cage, ensuring reliability. The switches are available with a variety of operating forces up to 9.6N and in a range of electrical lifespans, depending on the model. The KSC XA series are designed to give users a positive adaptable tactile feeling.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 4.4 N / Nominal 5.5 N / Max 6.6 N
Electrical Travel
Nominal 0.7 mm
Electrical Height
Min 4.07 mm / Nominal 4.27 mm / Max 4.47 mm
Mechanical Life Cycles
1000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 24 Volt
Height
4.9
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Soft sound
  • High actuation force up to 9.6N
  • Extended cage
  • IP67
  • J terminations
  • Tape & reel
  • Low halogen, RoHS and REACH compliant
  • Compatible with lead free reflow soldering process of SMT devices
  • Electrical Height for easier integration due to more precise tolerances
  • Long life

KSCXA55J Applications

Highlights Section

  • Automotive interior & openings (gear shift paddle, steering wheel, window lifter, seat adjustment modules, trunk & door handle modules)
  • Medical & industrial electronics (front panel, instrumentation)

KSCXA55J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y30HF87A1FPKSC XA 55 J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.