background-waves

KSCXA55JR

Product Status| Activei

KSCXA55JR

KSC XA 55 JR LFS | Series: KSC XA
info

The KSC XA series of sealed tactile switches for SMT offer ultra soft feedback due to a new haptic and sound proposal.They are IP67 rated, 4.9 mm high momentary action tactile switches, featuring a hard actuator and an extended cage, ensuring reliability. The switches are available with a variety of operating forces up to 9.6N and in a range of electrical lifespans, depending on the model. The KSC XA series are designed to give users a positive adaptable tactile feeling.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 4.4 N / Nominal 5.5 N / Max 6.6 N
Electrical Travel
Nominal 0.7 mm
Electrical Height
Min 4.13 mm / Nominal 4.23 mm / Max 4.43 mm
Mechanical Life Cycles
1000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 24 Volt
Height
4.85
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Soft sound
  • High actuation force up to 9.6N
  • Extended cage
  • IP67
  • J terminations
  • Tape & reel
  • Low halogen, RoHS and REACH compliant
  • Compatible with lead free reflow soldering process of SMT devices
  • Electrical Height for easier integration due to more precise tolerances
  • Long life

KSCXA55JR Applications

Highlights Section

  • Automotive interior & openings (gear shift paddle, steering wheel, window lifter, seat adjustment modules, trunk & door handle modules)
  • Medical & industrial electronics (front panel, instrumentation)

KSCXA55JR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y30HF87A2FPKSC XA 55 JR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.